IESNA:LM-63-2002
[TEST]P953648
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB7A-850-U-T4W-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](7) 80 CRI, 5000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]23505
TILT=NONE
182 -1 1 37 22 1 1 1.5 1.5 0
1 1 199.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
2575 2812.5 3070.8 3345.1 3582.6 3781.5 3932.3 4020.6 4035 3991.7
3946.8 3943.6 3970.8 4030.2 4169.8 4517.9 5382.7 6680.6 7837.4 8726.2
9409.7 10054.6 10637 11184.1 11551.5 11022.1 8921.9 6241 4315.8 2902.3
1224.1 388.3 184.5 80.2 25.7 0 0
2575 2817.3 3090 3354.7 3593.8 3792.7 3953.2 4041.4 4054.3 4015.8
3966 3964.4 3985.3 4046.2 4189 4461.8 5206.2 6472.1 7762 8682.9
9393.6 10109.2 10656.3 11192.1 11588.4 11246.7 9302.2 6642.1 4522.7 3009.8
1302.8 422 215 94.7 33.7 0 0
2575 2814.1 3078.8 3333.9 3561.7 3751 3897 3988.5 3998.1 3964.4
3927.5 3921.1 3943.6 4004.5 4140.9 4396 5000.8 6141.5 7425.1 8423
9161 9937.5 10673.9 11349.4 11920.5 12084.2 10775 8384.5 5657 3674
1700.6 670.6 377 208.6 96.3 32.1 0
2575 2794.8 3040.3 3284.2 3489.5 3664.4 3804 3876.2 3900.2 3885.8
3858.5 3855.3 3874.6 3903.4 3983.7 4145.7 4421.7 5057 6141.5 7386.5
8493.6 9522 10571.2 11559.5 12504.5 13242.5 13741.5 13781.6 12918.4 10248.8
5759.7 2061.6 827.9 442.8 203.8 46.5 0
2575 2762.7 2979.3 3202.3 3396.5 3561.7 3693.3 3781.5 3821.6 3831.2
3829.6 3839.3 3866.5 3892.2 3943.6 4060.7 4266 4575.7 5154.9 6133.5
7412.2 8777.5 10150.9 11580.4 12759.6 13873 14965.6 16186.5 17137.9 16438.4
13005.1 7163.5 2818.9 1261 532.7 54.5 0
2575 2745.1 2936 3128.5 3305 3467.1 3598.6 3701.3 3757.4 3797.6
3826.4 3873 3943.6 3999.7 4052.7 4136.1 4314.2 4599.7 5036.1 5570.4
6358.1 7389.8 8564.2 9825.2 11126.3 12568.7 14179.5 16071 18676.5 20224.8
18503.3 13908.3 7564.6 2698.6 670.6 38.5 0
2575 2735.5 2923.2 3117.3 3289 3451 3590.6 3691.7 3752.6 3791.1
3831.2 3877.8 3945.2 4004.5 4067.1 4160.1 4333.4 4614.2 5053.8 5620.1
6375.8 7386.5 8533.7 9769 11095.9 12554.2 14200.3 16191.4 18673.3 20131.7
18251.4 13642 7527.7 2753.1 662.6 43.3 0
2575 2703.4 2857.4 3025.9 3187.9 3345.1 3486.3 3605 3690.1 3755.8
3824.8 3908.3 3999.7 4076.7 4152.1 4259.6 4432.9 4700.8 5098.7 5641
6330.9 7174.8 8187.1 9353.5 10672.3 12156.4 13776.8 15527.1 17677 19319.9
17073.8 10662.7 4837.2 1646.1 391.5 33.7 0
2575 2682.5 2798 2931.2 3075.6 3221.6 3366 3492.7 3608.2 3709.3
3815.2 3916.3 4012.5 4097.6 4193.8 4333.4 4534 4843.6 5308.9 5944.2
6784.9 7787.6 8950.8 10221.5 11514.6 12875.1 14272.5 15756.6 17232.6 17730
15753.4 10558.4 4542 1362.1 548.7 152.4 0
2575 2645.6 2729 2825.3 2945.6 3077.2 3205.5 3338.7 3460.6 3584.2
3709.3 3823.2 3919.5 4022.2 4131.3 4261.2 4463.4 4787.5 5288 6018
6967.8 8063.6 9236.4 10425.2 11609.3 12798.1 14022.2 15195 15729.3 14710.5
11583.6 5811 1569.1 595.2 324.1 89.8 0
2575 2607.1 2648.8 2716.2 2806.1 2903.9 3021 3134.9 3258.5 3374
3508.8 3638.7 3767.1 3901.8 4041.4 4208.3 4437.7 4793.9 5329.7 6130.3
7181.2 8427.8 9631.1 10667.5 11564.3 12413.1 13102.9 13266.6 12432.3 10157.3
6337.3 2316.7 465.3 142.8 49.7 17.6 0
2575 2587.9 2605.5 2656.8 2730.6 2812.5 2910.3 3011.4 3120.5 3237.6
3362.8 3491.1 3632.3 3776.7 3937.1 4129.7 4381.5 4752.2 5272 5984.3
6938.9 8045.9 9061.5 9693.6 9984 10037 9822 9141.7 7895.1 6053.3
3563.3 1212.9 276 78.6 22.5 9.6 0
2575 2562.2 2563.8 2591.1 2640.8 2701.8 2775.6 2854.2 2932.8 3006.6
3088.4 3163.8 3252.1 3337.1 3430.2 3542.5 3707.7 3967.6 4378.3 4976.8
5745.3 6525 7062.5 7137.9 6707.9 5908.9 4766.6 3346.7 1907.6 872.8
373.8 141.2 52.9 20.9 9.6 1.6 0
2575 2517.3 2483.6 2464.3 2448.3 2419.4 2369.7 2291 2186.8 2063.2
1922 1772.8 1623.6 1490.5 1387.8 1312.4 1257.8 1237 1344.5 1593.1
1869.1 2095.3 2082.5 1716.7 1203.3 802.2 555.1 386.7 258.3 160.4
101.1 64.2 32.1 12.8 3.2 0 0
2575 2475.6 2398.5 2302.3 2164.3 1992.6 1790.5 1564.3 1323.6 1087.8
916.1 826.3 807 815 842.3 866.4 885.6 887.2 866.4 823
774.9 726.8 675.4 619.3 545.5 454 354.6 255.1 190.9 139.6
89.8 52.9 20.9 8 3.2 0 0
2575 2438.7 2300.7 2116.2 1862.7 1585.1 1294.7 1038 890.4 840.7
815 792.6 774.9 757.3 747.6 741.2 733.2 715.6 677 620.9
564.7 508.6 454 391.5 328.9 274.3 234.2 198.9 157.2 107.5
54.5 27.3 12.8 4.8 0 0 0
2575 2401.8 2207.6 1912.4 1585.1 1253 991.5 892 863.2 839.1
815 791 766.9 742.8 707.5 667.4 620.9 566.3 507 449.2
394.7 346.5 308 277.6 248.7 221.4 192.5 152.4 104.3 70.6
46.5 25.7 11.2 4.8 0 0 0
2575 2379.3 2114.6 1769.6 1381.4 1054.1 920.9 893.6 868 840.7
818.2 791 762.1 726.8 681.9 625.7 564.7 502.2 436.4 372.2
319.3 285.6 261.5 239.1 215 190.9 163.6 130 102.7 81.8
59.4 38.5 12.8 1.6 0 0 0
2575 2347.2 2024.7 1615.6 1214.5 977.1 924.1 898.5 872.8 845.5
821.4 795.8 765.3 723.6 667.4 608.1 535.9 463.7 385.1 328.9
292 269.5 251.9 232.6 211.8 186.1 154 126.7 105.9 83.4
61 38.5 11.2 0 0 0 0
2575 2344 1995.8 1556.2 1150.3 967.4 933.7 906.5 879.2 853.5
827.9 799 768.5 723.6 669 596.8 515 433.2 365.8 314.5
282.4 261.5 242.3 221.4 197.3 166.9 133.2 110.7 89.8 69
46.5 25.7 6.4 0 0 0 0
2575 2344 1975 1524.2 1123.1 967.4 940.2 912.9 882.4 853.5
827.9 800.6 770.1 730 678.7 608.1 521.4 434.8 361 306.4
274.3 255.1 235.8 213.4 186.1 147.6 113.9 94.7 77 57.8
36.9 14.4 1.6 0 0 0 0
2575 2352 1984.6 1529 1123.1 967.4 940.2 912.9 884 856.7
829.5 802.2 773.3 734.8 683.5 604.8 518.2 428.4 354.6 301.6
272.7 253.5 232.6 211.8 182.9 138 107.5 89.8 70.6 51.3
32.1 11.2 0 0 0 0 0
